Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
700dnc40_12_8g - Bel Power Solutions
Bill of material
700DNC40-12-8G
PN
Part Number
700DNC40-12-8G
DESC
Description
DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 4000W, Output 12VDC, 278A, Input 400 - 800VDC, Liquid Cooled, IP 65 & 67
POWER
Power
4000 W
OV
Output Voltage
12 VDC
IVR
Input Voltage Range
400 - 800 VDC
IVN
Input Voltage Nominal
700 VDC
OC
Output Current
278 A
PROTECTION
Protection
IP65 / IP67
COOLING
Cooling
Liquid
PF
Power Flow
uni-directional - HV to LV
OT
Operating Temperature
-40 to +70 °C
DIMENSIONS
Dimensions WxHxD
270 x 113 x 342 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型