Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc300_1t12g - Bel Power Solutions
Bill of material
ABC300-1T12G
PN
Part Number
ABC300-1T12G
DESC
Description
Open Frame AC-DC Power Supply, Power 300W, Output 12VDC, 25A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
OT
Operating Temperature
-20 to 70 °C
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model