Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC600-1024G - Bel Power Solutions
Bill of material
ABC600-1024G
PN
Part Number
ABC600-1024G
DESC
Description
Industrial U-Chassis AC-DC Power Supply, Power 600W, Output 24VDC, 25A, Input 90-277VAC, Molex Header, RoHS Compliant
POWER
Power
600 W
VI
Voltage Input
90-277 VDC
OV
Output Voltage
24 VDC
OC
Output Current
25 A
OT
Operating Temperature
-25 to 70 °C
ISOLATION
Isolation
Isolated
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
8 x 5 x 1.6 Inch
NO
Number of Outputs
1
VOUT
Vout 1
24 VDC
LOUT
lout 1
25 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models