Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abe1000_1t58 - Bel Power Solutions
Bill of material
ABE1000-1T58
PN
Part Number
ABE1000-1T58
DESC
Description
Industrial AC-DC Power Supply, Power 1000W, Output 58VDC, 17.24A, Input 85-264VAC, Molex Header, RoHS Compliant, Fan Cooled
POWER
Power
1000 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
17,24 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model