Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cs1601_9er - Bel Power Solutions
Bill of material
CS1601-9ER
PN
Part Number
CS1601-9ER
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 101W, Output 24VDC, 4.2A, Input 28-140VDC, Inrush Current Limitation, Output Voltage Control Input
POWER
Power
101 W
VIN
Voltage Input
28-140 VDC
OV
Output Voltage
24 VDC
OC
Output Current
4,2 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models