Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dk2660_9erg - Bel Power Solutions
Bill of material
DK2660-9ERG
PN
Part Number
DK2660-9ERG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 24/24VDC, 3/3A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
44-220 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
3.ožu A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models