Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep1001_9rkg - Bel Power Solutions
Bill of material
EP1001-9RKG
PN
Part Number
EP1001-9RKG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 183W, Output 5.1VDC, 36A, Input 67.2-150VDC, Output voltage control input, H15 standard connector, RoHS Compliant
POWER
Power
183 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
36 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models