Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1212-CKF
Bill of material
EPG500-1212-CKF
PN
Part Number
EPG500-1212-CKF
DESC
Description
Industrial AC-DC Power Supply, Power 500W, Output 12VDC, 20A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, Ring Lug Terminal
POWER
Power
500 W
INPUT
Input
90-264 VAC
OUTPUT
Output
12 VDC
OUTPUTCURRENT
Output Current
20 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5.5 x 3.54 x 2.7 Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Fan
ISOLATION
Isolation
Isolated
PACKAGE
Package
Cover Kit with Fan
CONNECTOR
Connector
Ring Lug Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
lout 1
20 A
MARKET
Market
Industrial
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)