Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fxp7000_48_sg - Bel Power Solutions
Bill of material
FXP7000-48-SG
PN
Part Number
FXP7000-48-SG
DESC
Description
High Power 3-phase AC-DC Power Supply, Power 7000W, Output 48VDC, 145A, Input 180-528VAC
POWER
Power
7000 W
VI
Voltage Input
180-528 VAC
OV
Output Voltage
48 VDC
OC
Output Current
145 A
OT
Operating Temperature
0 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models