Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HZZ00303-G
Bill of material
HZZ00303-G
PN
Part Number
HZZ00303-G
DESC
Description
Female connectors for RCM300/500/1000 with option K, 0.5 – 10 mm2, 24 – 8 AWG, 3 poles, Weidmüller 1060580000
TYPE
Type
Female Connector
WS
Wire section
0.5 – 10 mm2, 24 – 8 AWG
PND
PN Detail
3 poles, Weidmüller 1060580000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models