Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldw25_24 - Bel Power Solutions
Bill of material
LDW25-24
PN
Part Number
LDW25-24
DESC
Description
DIN Rail AC-DC Power Supply, Power 25W, Output 48VDC, 24A, Input 90-550VAC
POWER
Power
25 W
VI
Voltage Input
90 - 550 VAC
OV
Output Voltage
24 VDC
OC
Output Current
1 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir