Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt200_1303
Bill of material
LFMWLT200-1303
PN
Part Number
LFMWLT200-1303
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 24VDC, 8.33A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
8.33 A
NO
Number of Outputs
1
LOUT
Iout 1
8.33 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)