Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm2320_9g - Bel Power Solutions
Bill of material
LM2320-9G
PN
Part Number
LM2320-9G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 48W, Output 12/12VDC, 2/2A, Input 85-264VAC, Operating Temperature -40 to 71, RoHS Compliant
POWER
Power
48 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12.pro VDC
OC
Output Current
2.vlj A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models