Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
los4601_2 - Bel Power Solutions
Bill of material
LOS4601-2
PN
Part Number
LOS4601-2
DESC
Description
DIN Rail AC-DC Power Supply, Power 15W, Output 24VDC, 0.65A, Input 86-264VAC
POWER
Power
15 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
0,65 A
OT
Operating Temperature
-10 to 50 °C
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD