Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS06-24-901G
Bill of material
LRS06-24-901G
PN
Part Number
LRS06-24-901G
DESC
Description
AC-DC Melcher™ Subrack Systems MK007, Power 300W, Output 24/24VDC, 6/6A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
POWER
Power
300 W
OV
Output Voltage
24/24 VDC
OC
Output Current
6/6 A
VIN
Voltage Input
85-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
2
VOUT1
Vout 1
24 VDC
VOUT2
Vout 2
24 VDC
LOUT1
Iout 1
6 A
LOUT2
Iout 2
6 A
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD