Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA08-28-900
Bill of material
LRSA08-28-900
PN
Part Number
LRSA08-28-900
DESC
Description
AC-DC Subrack Systems, Power 224W, Output 28VDC, Input 90-264VAC
POWER
Power
224 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
28 VDC
OC
Output Current
8 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
28 VDC
LOUT1
Iout 1
8 A
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD