Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lxn2770_6 - Bel Power Solutions
Bill of material
LXN2770-6
PN
Part Number
LXN2770-6
DESC
Description
DIN Rail AC-DC Power Supply, Power 496W, Output 37/37VDC, 5/5A, Input 86-264VAC
POWER
Power
496 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
37/37 VDC
OC
Output Current
6.7/6.7 A
OT
Operating Temperature
-40 to 60 °C
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model