Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc450_1t05g - Bel Power Solutions
Bill of material
MBC450-1T05G
PN
Part Number
MBC450-1T05G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 5VDC, 55A, Input 90-264VAC, RoHS Compliant
POWER
Power
275 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
55 A
OT
Operating Temperature
0 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models