Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc60_1048g - Bel Power Solutions
Bill of material
MBC60-1048G
PN
Part Number
MBC60-1048G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 65W, Output 48VDC, 1.35A, Input 90-264VAC, RoHS Compliant
POWER
Power
65 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
1,35 A
OT
Operating Temperature
-20 to 70 °C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型