Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp275_0348
Bill of material
MULP275-0348
PN
Part Number
MULP275-0348
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 48VDC, 5.73A, Input 80-264VAC, Molex Header, Open Frame, PGPF
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
5.73 A
NO
Number of Outputs
1
LOUT
Iout 1
5.73 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 0.75 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
PGPF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ORIENTALMOTOR Co.,Ltd.
    80mm-25mm Thick
Previews
3D
2D
Download CAD models