Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp40_1005
Bill of material
MULP40-1005
PN
Part Number
MULP40-1005
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 5VDC, 8A, Input 85 - 264VAC, Screw Terminal
POWER
Power
40 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
8 A
NO
Number of Outputs
1
LOUT
Iout 1
8 A
VOUT
Vout 1
5 VDC
OT
Operating Temperature
- °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 0.75 英寸
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型