Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe1100_12_054nd - Bel Power Solutions
Bill of material
PFE1100-12-054ND
PN
Part Number
PFE1100-12-054ND
DESC
Description
Front End DC-DC Power Supply, Power 1100W, Output 12VDC, 90A, Input -40 to -72VDC, Normal Airflow
POWER
Power
1100 W
VIN
Voltage Input
-40 to -72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
90 A
OT
Operating Temperature
0 to 45 °C
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model