Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe1300_48_054na - Bel Power Solutions
Bill of material
PFE1300-48-054NA
PN
Part Number
PFE1300-48-054NA
DESC
Description
Front End AC-DC Power Supply, Power 1300W, Output 48VDC, 26.8A, Input 90-264VAC, Normal Airflow
POWER
Power
1300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
26,8 A
OT
Operating Temperature
0 to 45 °C
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD