Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe3000_12_069ra - Bel Power Solutions
Bill of material
PFE3000-12-069RA
PN
Part Number
PFE3000-12-069RA
DESC
Description
Front End AC-DC Power Supply, Power 3000W, Output 12.3VDC, 244A, Input 90-300VAC, Reverse Airflow
POWER
Power
3000 W
VI
Voltage Input
90-300 VAC
OV
Output Voltage
12 VDC
OC
Output Current
244 A
OT
Operating Temperature
0 to 45 °C
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели