Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSL5A12-9LIPCG
Bill of material
PSL5A12-9LIPCG
PN
Part Number
PSL5A12-9LIPCG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 61W, Output 5.1VDC, 12A, Input 7-40VDC, Input Filter, Inhibit Input, Potentiometer, Thyristor Crowbar, RoHS Compliant
POWER
Power
61 W
OV
Output Voltage
5.1 VDC
OC
Output Current
12 A
VIN
Voltage Input
7-40 VDC
MT
Mounting Type
Chassis Mount
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
3U / 8HP cassette
NOO
Number of Outputs
1
VOUT1
Vout 1
5.1 VDC
LOUT1
Iout 1
12 A
AFO
Auxiliary functions and options
Input filter, Inhibit input, Potentiometer, Thyristor crowbar
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir