Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y54
Bill of material
RQB-100Y54
PN
Part Number
RQB-100Y54
DESC
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 54VDC, 1.85A, Input 14-160VDC, Active High, Through Hole Mount, RoHS Compliant
POWER
Power
100 W
VI
Voltage Input
14-160 VDC
OV
Output Voltage
54 VDC
OC
Output Current
1.85 A
OT
Operating Temperature
-40 to 105 °C
SF
Standard Footprint
1/4 Brick
ISOLATION
Isolation
Isolated
MT
Mounting Type
Through Hole
DIMENSIONS
Dimensions LxWxH
2.28x1.45x0.5 Inch
NO
Number of Outputs
1
VOUT
Vout 1
54 VDC
LOUT
lout 1
1.85 A
AL
Active Logic
Active High
COMPLIANT
RoHS Compliant
RoHS Compliant
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models