Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_5_0r_16 - Signal Transformer
Bill of material
14A-5.0R-16
PN
Part Number
14A-5.0R-16
DESC
Description
International One-4-All Transformer, 5VA Power, 115V/230V Input, 16VCT Output Series
POWERVA
Power
5 VA
OS
Output Series
16VCT
OP
Output Parallel
8V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.37 lbs (0.17 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model