Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_4_28 - Signal Transformer
Bill of material
241-4-28
PN
Part Number
241-4-28
DESC
Description
Split Bobbin Transformer with High Isolation, 6VA Power, 115V Input
POWERVA
Power
6 VA
OS
Output Series
28VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.43 in. (36.3 mm)
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели