Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-35-2208-208/120
Bill of material
3PH-35-2208-208/120
PN
Part Number
3PH-35-2208-208/120
DESC
Description
Three Phase Transformer 2 X 208V Delta input, 208 WYE Output, 35KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
35000 VA
INPUT
Input
2 X 208 V
OUTPUT
Output
208 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
460 (208.65) lbs (kg)
WIDTH
Width
19.5 (495.3) INCH (mm)
HEIGHT
Height
14.75 (374.65) INCH (mm)
LENGTH
Length
10 (254) INCH (mm)
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD