Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_175_28l - Signal Transformer
Bill of material
A41-175-28L
PN
Part Number
A41-175-28L
DESC
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 175VA Power
POWERVA
Power
175 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
5.5 lbs (2.49 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
3.14 in. (79.8 mm)
HEIGHT
Height
3.75 in. (95.3 mm)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型