Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0707-150J-UL
Bill of material
DRC-0707-150J-UL
PN
Part Number
DRC-0707-150J-UL
DESC
Description
Radial Inductor with Leads, 15.0µH, 1.60A
INDUCTANCE
Inductance
15 uH
IRMS
I rms
1,6 A
ISAT
I sat
1,7 A
DCR
0,056 Ohm
DIMMAX
Dimensions Max
9.5 x 8.5 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models