Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383818_5r6n
Bill of material
F1A1-383818-5R6N
PN
Part Number
F1A1-383818-5R6N
DESC
Description
Shielded SMT Power Inductor, 5.6uH, 1.15A, 181 Ohm
INDUCTANCE
Inductance
5,6 uH
CURRENT
Current
1,15 A
SATURATION
Saturation
0,95 A
DCR
181 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели