Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_1r0n
Bill of material
F1A1-464612-1R0N
PN
Part Number
F1A1-464612-1R0N
DESC
Description
Shielded SMT Power Inductor, 1.0uH, 1.7A, 75 Ohm
INDUCTANCE
Inductance
1 uH
CURRENT
Current
1,7 A
SATURATION
Saturation
2,1 A
DCR
75 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Bulk
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model