Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_3r9n
Bill of material
F1A2-303015-3R9N
PN
Part Number
F1A2-303015-3R9N
DESC
Description
Shielded SMD Power Inductor, 3.9uH, 1.25A, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
INDUCTANCE
Inductance
3,9 uH
CURRENT
Current
1,25 A
SATURATION
Saturation
1,1 A
DCR
145 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,5 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.5 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models