Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464615_270m
Bill of material
F1A2-464615-270M
PN
Part Number
F1A2-464615-270M
DESC
Description
Shielded SMD Power Inductor, 27.0uH, 700mA, 1 LN, 4.6 x 4.6mm Footprint, 1.5mm Height Profile
INDUCTANCE
Inductance
27 uH
CURRENT
Current
0,7 A
SATURATION
Saturation
0,65 A
DCR
490 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,5 mm
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD