Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_5r6m
Bill of material
F1B1-464612-5R6M
PN
Part Number
F1B1-464612-5R6M
DESC
Description
Unshielded SMT Power Inductor, 5.6uH, 1.39A, 210 Ohm, 4.6 x 4.6 x 1.2mm
INDUCTANCE
Inductance
5,6 uH
CURRENT
Current
1,39 A
SATURATION
Saturation
1,3 A
DCR
210 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models