Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252008_1r0m
Bill of material
F1C1-252008-1R0M
PN
Part Number
F1C1-252008-1R0M
DESC
Description
Shielded SMD High Power Inductor, 1.0 uH, 4.0A, 1LN, 2.50 x 2.00mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
1 uH
CURRENT
Current
4 A
SATURATION
Saturation
4 A
DCR
40 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
2.50 x 2.00 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model