Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252008_2r2m
Bill of material
F1C1-252008-2R2M
PN
Part Number
F1C1-252008-2R2M
DESC
Description
Shielded SMD High Power Inductor, 2.2 uH, 2.6A, 1LN, 2.50 x 2.00mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
2.2 uH
CURRENT
Current
2.6 A
SATURATION
Saturation
2.6 A
DCR
77 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
2.50 x 2.00 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models