Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0805_471a
Bill of material
FCB-0805-471A
PN
Part Number
FCB-0805-471A
DESC
Description
Ferrite Bead, 470 Ohm, 0805 1LN
IRMS
I rms
0,3 A
IMPEDANCE
Impedance
470 Ohm
DCR
0,4 Ohm
MAXHEIGHT
Max Height
0,9 mm
DIMENSIONS
Dimensions Max
2.00 x 1.25 mm
PACKAGING
Packaging
Bulk
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型