Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-30-2.3 - Signal Transformer
Bill of material
HCTC-30-2.3
PN
Part Number
HCTC-30-2.3
DESC
Description
High Current Toroidal Choke, 12 mH, 4 A, 0.11 DCR , Max Height 1.45in., Max Width 0.815in.
MOUNTING
Mounting
Thru Hole Mount
LEAKAGEUH
Leakage
57 uH
DCRC
DC Rated Current
4 A
DCR
DC Resistance
0,11 Ohm
MAXH
Max Height
1,45 Inch
INDUTANCEMH
Indutance
12 mH
MAXW
Max Width
0,815 Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir