Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_30_20 - Signal Transformer
Bill of material
IF-30-20
PN
Part Number
IF-30-20
DESC
Description
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 20VCT Output Series
POWERVA
Power
30 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.23 lbs (0.56 kg)
LENGTH
Length
2.68 in. (68.1 mm)
WIDTH
Width
2.26 in. (57.4 mm)
HEIGHT
Height
1.39 in. (35.3 mm)
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir