Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_16_55 - Signal Transformer
Bill of material
PC-16-55
PN
Part Number
PC-16-55
DESC
Description
Low Power Miniature Transformer, 1VA Power, 115V Input, 16VCT Output Series
POWERVA
Power
1 VA
OS
Output Series
16VCT
OP
Output Parallel
8V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.16 lbs (0.07 kg)
LENGTH
Length
1 in. (25.4 mm)
WIDTH
Width
1.37 in. (34.8 mm)
HEIGHT
Height
0.83 in. (21.1 mm)
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели