Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_34_125 - Signal Transformer
Bill of material
PC-34-125
PN
Part Number
PC-34-125
DESC
Description
Low Power Miniature Transformer, 4.4VA Power, 115V Input, 34VCT Output Series
POWERVA
Power
4,4 VA
OS
Output Series
34VCT
OP
Output Parallel
17V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.31 lbs (0.14 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.25 in. (31.8 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    Bel Fuse
    ch_100 - Signal Transformer
    Bel Fuse
    ch_30 - Signal Transformer
    Bel Fuse
    ch_8 - Signal Transformer
    Bel Fuse
    14a_5_0r_20 - Signal Transformer
    Bel Fuse
    3PH-12-2208-208/120
    Bel Fuse
    a41_175_10 - Signal Transformer
    Bel Fuse
    3PH-12-2240-480/277
    Bel Fuse
    ch_20 - Signal Transformer
    Bel Fuse
    a41_175_16 - Signal Transformer
    Bel Fuse
    ch_25 - Signal Transformer
    Bel Fuse
    3PH-12-1480-480/277
    Bel Fuse
    3PH-12-1380-480/277
    Bel Fuse
    ch_50 - Signal Transformer
    Bel Fuse
    mpi_400_36 - Signal Transformer
Anteprime
3D
2D
Download modelli CAD