Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-6-150T
Bill of material
SCS-4-6-150T
PN
Part Number
SCS-4-6-150T
DESC
Description
SMD Current Transformer 2.993mH @ 100Khz\100mV, Sec. 22.30Ω Max, Pri. ref. 0.0015Ω, Pri. current 9A Max.
PT
Product Type
Standard
MOUNTING
Mounting
Surface Mount
INDUCTANCE
Inductance
2993
DCR
DCR PRI
0,0015 mΩ
TRPS
Turns Ratio PRI: SEC
150:1
PLATFORM
Platform
SMT
MAXHEIGHT
Max Height
2,80 mm
DIMENSIONS
Dimensions
5.20 X 7.20 X 2.80 mm
PACKAGING
Packaging
Boxes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models