Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-100M
Bill of material
SLPPI03-02-100M
PN
Part Number
SLPPI03-02-100M
DESC
Description
High Power Inductor, 10uH, 260 Ohm, 1A, Surface Mount, Bulk
ISAT
I sat
1,6 A
IRMS
I rms
1 A
INDUCTANCE
Inductance
10 µH
DCR
260 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD