Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-3R3M
Bill of material
SLPPI03-02-3R3M
PN
Part Number
SLPPI03-02-3R3M
DESC
Description
High Power Inductor, 3.3uH, 83 Ohm, 2.2A, Surface Mount, Bulk
ISAT
I sat
3,5 A
IRMS
I rms
2,2 A
INDUCTANCE
Inductance
3,3 µH
DCR
83 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model