Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-15-R47M
Bill of material
SLPPI03-15-R47M
PN
Part Number
SLPPI03-15-R47M
DESC
Description
High Power Inductor, 0.47uH, 22 Ohm, 5A, Surface Mount, Bulk
ISAT
I sat
7,5 A
IRMS
I rms
5 A
INDUCTANCE
Inductance
0,47 µH
DCR
22 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD