Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-1R0M-TR
Bill of material
SLPPI04-02-1R0M-TR
PN
Part Number
SLPPI04-02-1R0M-TR
DESC
Description
High Power Inductor, 1uH, 20 Ohm, 5.5A, Surface Mount, Tape and Reel
ISAT
I sat
7,2 A
IRMS
I rms
5,5 A
INDUCTANCE
Inductance
1 µH
DCR
20 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD