Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL151306-225-2P-T
Bill of material
SPDL151306-225-2P-T
PN
Part Number
SPDL151306-225-2P-T
DESC
Description
2 Line SMD Common Mode Choke 225Ω impedance@100MHz
RC
Rated Current
13.0 A
SATURATION
Saturation
NA A
IMPEDANCE
Impedance
225 Ohm @ 100MHz
INDUCTANCE
Inductance
NA Uh
DCR
5 Ohm
TESTFREQ
Test Frequency
1 MHz
TR
Temperature Rise
NA A
MAXHEIGHT
Max Height
6.6 mm
DIMMAX
Dimensions Max
15.5 x 13.0 mm
SHIELDING
Shielding
Yes
LP
Low Profile
Yes
LEMI
Low EMI
Yes
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD