Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL2012-261-2P-T
Bill of material
SPDL2012-261-2P-T
PN
Part Number
SPDL2012-261-2P-T
DESC
Description
2 Line SMD Common Mode Choke, 260Ohm ±25% Impedance@100MHz
IMPEDENCE
Impedence Z Typical
260 Ohm @ 100MHz
IR
Insulation Resistance Min.
10 Ohm
RC
Rated Current
300 mA
RV
Rated Voltage Max
50 V
DCR
DCR Max
0.4 Ohm
TOLERANCE
Tolerance(±)
0.25 %
OT
Operating Temperature
-40 to 125 °C
WIDTH
Width
1.2 mm
HEIGHT
Height
1.2 mm
LENGTH
Length
2 mm
AECQ
AECQ-200
Yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型